27.12.2024 7:20:41 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6NH9741-1AA00
Product
- - spare part - - SINAUT MD741-1 EGPRS router; for wireless IP communication from Ethernet- based automation devices via GSM mobile radio networks using the GPRS service; Observe national approvals! integrated firewall und VPN router (IPSec); quadband GSM; GPRS/EGPRS MultiSlot Class 12; manual on CD-ROM, in German and English.
Notes
Product is no longer available. Successor:
6GK5875-0AA10-1AA2 Compare Products
Sucessor:Successor: 6GK5875-0AA10-1AA2
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6NH9741-1AA00
Product Description - - spare part - - SINAUT MD741-1 EGPRS router; for wireless IP communication from Ethernet- based automation devices via GSM mobile radio networks using the GPRS service; Observe national approvals! integrated firewall und VPN router (IPSec); quadband GSM; GPRS/EGPRS MultiSlot Class 12; manual on CD-ROM, in German and English.
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01.11.2024
Notes
Product is no longer available. Successor:
6GK5875-0AA10-1AA2 Compare Products
Sucessor:Successor: 6GK5875-0AA10-1AA2
Successor information
Successor 6GK5875-0AA10-1AA2
Successor Description - - spare part - - SCALANCE M875-0 UMTS router; for wireless IP communication from Ethernet- based automation devices via UMTS mobile radio HSDPA and HSUPA support security features: IPsec, firewall; for mobile applications with approvals for railway and motor vehicles; 1x digital input, 1x digital output; Observe national approvals!
Price data
Region Specific PriceGroup / Headquarter Price Group S50 / 5PC
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,280 Kg
Packaging Dimension 14,70 x 17,50 x 7,60
Package size unit of measure CM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169853361
UPC 662643426410
Commodity Code 85176200
LKZ_FDB/ CatalogID IK-E
Product Group X0AH
Group Code R323
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 03.02.2009
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;