03.05.2024 9:50:03 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6RA7000-0MV62-0
No picture available
*spare part* SIMOREG DC Master Control Module with microprocessor without power unit including 40 A field device controllable field rectifier
Notes
Product is no longer available. Successor:
6RA8000-0MV62-0AA0 Compare Products
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6RA7000-0MV62-0
Product Description *spare part* SIMOREG DC Master Control Module with microprocessor without power unit including 40 A field device controllable field rectifier
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 19.11.2020
Notes
Product is no longer available. Successor:
6RA8000-0MV62-0AA0 Compare Products
Successor information
Successor 6RA8000-0MV62-0AA0
Successor Description SINAMICS DCM control module without power unit incl. 40 A field device controllable field rectifier
Price data
Region Specific PriceGroup / Headquarter Price Group S60 / 3S0
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (kg) 18,100 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 662643426571
Commodity Code 85044083
LKZ_FDB/ CatalogID DA21-1
Product Group 3645
Group Code R2S7
Country of origin Austria
Compliance with the substance restrictions according to RoHS directive Given
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;