SIMOREG DC Master Converter, with microprocessor for 4-quadrant drives Circuit (B6) A (B6) C input: 460V 3AC, 374A controllable: Field rectifier D480/450 MREQ-GEGF6V62 output: 450A Output US-Rating: 500 V DC, 255A Field-input. 460V-output. 375V, 25A
Notes
Article Number (Market Facing Number) |
6RA7082-6FV62-0 |
Product Description |
SIMOREG DC Master Converter, with microprocessor for 4-quadrant drives Circuit (B6) A (B6) C input: 460V 3AC, 374A controllable: Field rectifier D480/450 MREQ-GEGF6V62 output: 450A Output US-Rating: 500 V DC, 255A Field-input. 460V-output. 375V, 25A
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Start of final year of support |
PLM Effective Date |
Product discontinued since: 19.11.2020 |
Notes |
|
Successor |
6RA8082-6FV62-0AA0 |
Successor Description |
SINAMICS DCM DC converter for 4-quadrant drives Circuit (B6) A (B6) C Input: 480V 3AC, 374A controllable: Field rectifier D500/450 MREQ-GEGF6V62 Output: 500 V DC, 450A |
Region Specific PriceGroup / Headquarter Price Group |
S60 / 3S0 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
20 Day/Days |
Net Weight (kg) |
37,600 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
662643848441 |
Commodity Code |
85044083 |
LKZ_FDB/ CatalogID |
DA21-1 |
Product Group |
3645 |
Group Code |
R2S7 |
Country of origin |
Austria |
Compliance with the substance restrictions according to RoHS directive |
Given |
Product class |
D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer) |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|