MICROMASTER 420 WITH BUILT IN CLASS A FILTER 1AC 200-240V +10/-10% 47-63HZ CONSTANT TORQUE POWER 0.75 KW OVERLOAD 150% FOR 60S VARIABLE TORQUE POWER 0.75 KW 173 X 73 X 149 (H X W X D) PROTECTION IP20 AMBIENT TEMP -10 TO +50 DEG C W/O AOP/BOP
Notes
Article Number (Market Facing Number) |
6SE6420-2AB17-5AA0 |
Product Description |
MICROMASTER 420 WITH BUILT IN CLASS A FILTER 1AC 200-240V +10/-10% 47-63HZ CONSTANT TORQUE POWER 0.75 KW OVERLOAD 150% FOR 60S VARIABLE TORQUE POWER 0.75 KW 173 X 73 X 149 (H X W X D) PROTECTION IP20 AMBIENT TEMP -10 TO +50 DEG C W/O AOP/BOP
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 01.03.2011 |
Notes |
Sucessor:.
|
Successor |
6SE6420-2AB17-5AA1 |
Successor Description |
**spare part** MICROMASTER 420 built-in class A filter 200-240 V 1 AC+10/-10% 47-63 Hz constant torque 0.75 kW overload 150% for 60 s square-law torque 0.75 kW 173x 73x 149 (HxWxD) degree of protection IP20 ambient temperature -10+50 °C without AOP/BOP |
Region Specific PriceGroup / Headquarter Price Group |
322 / 322 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
ECCN : EAR99 / AL : 3D225 |
Estimated dispatch time (Working Days) |
On request |
Net Weight (kg) |
1,300 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
4019169445153 |
UPC |
Not available |
Commodity Code |
85044084 |
LKZ_FDB/ CatalogID |
DA51-B |
Product Group |
9808 |
Group Code |
R220 |
Country of origin |
Great Britain |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.07.2006 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|