06.10.2024 9:17:16 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6SL3000-0BE23-6DA1
Product
Image similar
SINAMICS S120 BASIC LINE FILTER SUITABLE FOR 36 KW SMART LINE MODULE 36 KW ACTIVE LINE MODULE 40 KW BASIC LINE MODULE INPUT: 3PH 380-480V, 50/60HZ
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL3000-0BE23-6DA1
Product Description SINAMICS S120 BASIC LINE FILTER SUITABLE FOR 36 KW SMART LINE MODULE 36 KW ACTIVE LINE MODULE 40 KW BASIC LINE MODULE INPUT: 3PH 380-480V, 50/60HZ
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 753 / 753
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 7,500 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948662793
UPC 662643432015
Commodity Code 85363030
LKZ_FDB/ CatalogID D21MC
Product Group 5675
Group Code R220
Country of origin Hungary
Compliance with the substance restrictions according to RoHS directive Since: 01.06.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 1200 27-42-02-90
eClass 1400 27-42-02-90
eClass 600 27-42-02-01
eClass 710 27-42-02-90
eClass 800 27-42-02-90
eClass 900 27-42-02-90
eClass 910 27-42-02-90
ETIM 700 EC002564
ETIM 800 EC002564
ETIM 900 EC002564
UNSPSC 1500 39-12-10-12
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;