02.06.2024 4:53:34 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6SL3000-0CE15-0AA0
Product
Image similar
SINAMICS LINE REACTOR FOR 5 KW SMART LINE MODULE INPUT: 3-PH 380-480 V, 50/60 HZ
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL3000-0CE15-0AA0
Product Description SINAMICS LINE REACTOR FOR 5 KW SMART LINE MODULE INPUT: 3-PH 380-480 V, 50/60 HZ
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 753 / 753
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 4,400 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169391108
UPC 662643066487
Commodity Code 85045000
LKZ_FDB/ CatalogID D21MC
Product Group 5675
Group Code R220
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 23.11.2011
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-42-01-06
eClass 14 27-42-01-06
eClass 6 27-02-31-90
eClass 7.1 27-02-31-90
eClass 8 27-02-31-90
eClass 9 27-02-31-92
eClass 9.1 27-42-01-06
ETIM 7 EC002025
ETIM 8 EC002025
ETIM 9 EC002025
IDEA 4 5109
UNSPSC 15 39-12-10-12
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;