04.12.2024 8:43:53 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6SL3040-0MA00-0AA1
Product
****spare part**** SINAMICS Control Unit CU320 without CompactFlash card
Notes
Sucessor:6SL3040-1MA00-0AA0, CU320-2 DP; 6SL3040-1MA01-0AA0, CU320-2 PN; ProdIS 51695207
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL3040-0MA00-0AA1
Product Description ****spare part**** SINAMICS Control Unit CU320 without CompactFlash card
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 01.10.2012
Notes
Sucessor:6SL3040-1MA00-0AA0, CU320-2 DP; 6SL3040-1MA01-0AA0, CU320-2 PN; ProdIS 51695207
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Price data
Region Specific PriceGroup / Headquarter Price Group S70 / 7A9
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99APP / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 1,800 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169391320
UPC 662643066685
Commodity Code 85049090
LKZ_FDB/ CatalogID D21MC
Product Group 9485
Group Code R2S3
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;