01.06.2024 8:11:47 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6SL3054-0EJ01-1BA0
Product
Image similar
SINAMICS S120 CompactFlash card incl. performance expansion incl. licensing (Certificate of License, stored on the card) V4.8
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL3054-0EJ01-1BA0
Product Description SINAMICS S120 CompactFlash card incl. performance expansion incl. licensing (Certificate of License, stored on the card) V4.8
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 7SW / 7SW
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,012 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766297571
Commodity Code 85235190
LKZ_FDB/ CatalogID D21MC
Product Group X086
Group Code R221
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 08.02.2019
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Diboron trioxide

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead titanium trioxide

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-15-07-02
eClass 14 19-15-07-02
eClass 6 19-15-07-02
eClass 7.1 19-15-07-02
eClass 8 19-15-07-02
eClass 9 19-15-07-02
eClass 9.1 19-15-07-02
ETIM 7 EC000192
ETIM 8 EC000192
ETIM 9 EC000192
IDEA 4 6565
UNSPSC 15 43-20-20-05
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;