20.05.2024 10:00:20 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6SL3055-0AA00-4CD1
Product
Image similar
*Spare part* SINAMICS operator panel AOP30 English/French CU320 software V2.2
Notes
Product is no longer available. Successor:
6SL3055-0AA00-4CA5 Compare Products
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL3055-0AA00-4CD1
Product Description *Spare part* SINAMICS operator panel AOP30 English/French CU320 software V2.2
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 30.11.2018
Notes
Product is no longer available. Successor:
6SL3055-0AA00-4CA5 Compare Products
Successor information
Successor 6SL3055-0AA00-4CA5
Successor Description SINAMICS operator panel AOP30 language-neutral with memory expansion for Firmware V2.4 or higher!
Price data
Region Specific PriceGroup / Headquarter Price Group S60 / 3S0
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (kg) 0,560 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 040892689051
Commodity Code 85049090
LKZ_FDB/ CatalogID D11.3LD
Product Group 4929
Group Code R2S7
Country of origin Austria
Compliance with the substance restrictions according to RoHS directive Since: 14.03.2005
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;