SINAMICS G120 POWER MODULE PM230 WITH BUILT IN CL. A FILTER PROTECTION IP20 3AC380-480V +10/-10% 47-63HZ OUTPUT LOW OVERLOAD: 37KW FOR 110% 60S,100% 240S AMBIENT TEMP 0 TO +40 DEG C(LO) 635 X 275 X 204 (HXWXD), FSD WITHOUT CONTROL UNIT AND PANEL APPROVED FOR CU240B/E-2 AND CU230P-2 FIRMWARE-VERSION V4.4 NOTE: PM230 DOES NOT SUPPORT SAFETY
Notes
Sucessor:SIOS ID 109753734
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
6SL3210-1NE27-5AL0 |
Product Description |
SINAMICS G120 POWER MODULE PM230 WITH BUILT IN CL. A FILTER PROTECTION IP20 3AC380-480V +10/-10% 47-63HZ OUTPUT LOW OVERLOAD: 37KW FOR 110% 60S,100% 240S AMBIENT TEMP 0 TO +40 DEG C(LO) 635 X 275 X 204 (HXWXD), FSD WITHOUT CONTROL UNIT AND PANEL APPROVED FOR CU240B/E-2 AND CU230P-2 FIRMWARE-VERSION V4.4 NOTE: PM230 DOES NOT SUPPORT SAFETY
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 01.10.2022 |
Notes |
Sucessor:SIOS ID 109753734
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
|
Region Specific PriceGroup / Headquarter Price Group |
S60 / 3A2 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
ECCN : 9N9999 / AL : N |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (kg) |
20,500 Kg |
Packaging Dimension |
378,00 x 589,00 x 290,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4042948660355 |
UPC |
887621706845 |
Commodity Code |
85044086 |
LKZ_FDB/ CatalogID |
D11.1SD |
Product Group |
9486 |
Group Code |
R2S3 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 20.02.2012 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|