04.06.2024 12:03:57 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6SL3210-1PB15-5AL0
Product
Image similar
SINAMICS POWER MODULE PM240-2 WITH BUILT IN CL. A FILTER WITH BUILT IN BRAKING CHOPPER 1/3AC200-240V +10/-10% 47-63HZ OUTPUT HIGH OVERLOAD: 0,75KW FOR 200% 3S,150% 57S,100% 240S AMBIENT TEMP -10 TO +50 DEG C OUTPUT LOW OVERLOAD: 1,1KW FOR 150% 3S,110% 57S,100% 240S AMBIENT TEMP -10 TO +40 DEG C 291 X 100 X 165 (HXWXD), FSB PROTECTION IP20 WITHOUT CONTROL UNIT AND PANEL APPROVED FOR CU FIRMWARE- VERSION V4.6
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL3210-1PB15-5AL0
Product Description SINAMICS POWER MODULE PM240-2 WITH BUILT IN CL. A FILTER WITH BUILT IN BRAKING CHOPPER 1/3AC200-240V +10/-10% 47-63HZ OUTPUT HIGH OVERLOAD: 0,75KW FOR 200% 3S,150% 57S,100% 240S AMBIENT TEMP -10 TO +50 DEG C OUTPUT LOW OVERLOAD: 1,1KW FOR 150% 3S,110% 57S,100% 240S AMBIENT TEMP -10 TO +40 DEG C 291 X 100 X 165 (HXWXD), FSB PROTECTION IP20 WITHOUT CONTROL UNIT AND PANEL APPROVED FOR CU FIRMWARE- VERSION V4.6
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 338 / 338
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 3,100 Kg
Packaging Dimension 114,00 x 185,00 x 365,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948666326
UPC 887621830915
Commodity Code 85044095
LKZ_FDB/ CatalogID D11.1SD
Product Group 9772
Group Code R220
Country of origin Great Britain
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-02-31-01
eClass 14 27-02-31-01
eClass 6 27-02-31-01
eClass 7.1 27-02-31-01
eClass 8 27-02-31-01
eClass 9 27-02-31-01
eClass 9.1 27-02-31-01
ETIM 7 EC001857
ETIM 8 EC001857
ETIM 9 EC001857
IDEA 4 4139
UNSPSC 15 39-12-10-07
|
Buy product
Quantity 1 Piece
You can also add options to the product.
Loading Documents...
;