26.11.2024 5:47:57 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6SL3210-1PC26-8UL0
Product
SINAMICS G120 POWER MODULE PM240-2 UNFILTERED WITH BUILT IN BRAKING CHOPPER 3AC200-240V +10/-20% 47-63HZ OUTPUT HIGH OVERLOAD: 15KW FOR 200% 3S,150% 57S,100% 240S AMBIENT TEMP -20 TO +50 DEG C (HO) OUTPUT LOW OVERLOAD: 18.5kW FOR 150% 3S,110% 57S,100% 240S AMBIENT TEMP -20 TO +40 DEG C (LO) 472 X 200 X 237 (HXWXD), FSD PROTECTION IP20 WITHOUT CONTROL UNIT AND PANEL APPROVED FOR CU FIRMWARE- VERSION V4.7 HF8
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL3210-1PC26-8UL0
Product Description SINAMICS G120 POWER MODULE PM240-2 UNFILTERED WITH BUILT IN BRAKING CHOPPER 3AC200-240V +10/-20% 47-63HZ OUTPUT HIGH OVERLOAD: 15KW FOR 200% 3S,150% 57S,100% 240S AMBIENT TEMP -20 TO +50 DEG C (HO) OUTPUT LOW OVERLOAD: 18.5kW FOR 150% 3S,110% 57S,100% 240S AMBIENT TEMP -20 TO +40 DEG C (LO) 472 X 200 X 237 (HXWXD), FSD PROTECTION IP20 WITHOUT CONTROL UNIT AND PANEL APPROVED FOR CU FIRMWARE- VERSION V4.7 HF8
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 339 / 339
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 25 Day/Days
Net Weight (kg) 18,300 Kg
Packaging Dimension 356,00 x 495,00 x 300,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948668528
UPC 804766090370
Commodity Code 85044095
LKZ_FDB/ CatalogID D11.1SD
Product Group 9775
Group Code R220
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.01.2017
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Diboron trioxide

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Tris(2-chloroethyl) phosphate (TCEP)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-02-31-01
eClass 14 27-02-31-01
eClass 6 27-02-31-01
eClass 7.1 27-02-31-01
eClass 8 27-02-31-01
eClass 9 27-02-31-01
eClass 9.1 27-02-31-01
ETIM 7 EC001857
ETIM 8 EC001857
ETIM 9 EC001857
IDEA 4 4139
UNSPSC 15 39-12-10-07
|
Buy product
Quantity 1 Piece
You can also add options to the product.
Loading Documents...
;