SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6SL3210-5BB22-2AV0
Product
SINAMICS V20 200-240 V 1-phase AC -10/+10 rated power 2.2 kW with 150% overload for 60 sec. integrated filter C2 I/O: 4 DI, 2 DO,2 AI, 1 AQ fieldbus: USS/MODBUS RTU with built-in BOP degree of protection IP20/UL open size: C 184x182x169 (WxHxD)
Notes
Product is no longer available. Successor: 6SL3210-5BB22-2BV1
6SL3210-5BB22-2BV1 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
6FC8505-3EX01-0AA0
Service Protect 3 years service coverage for your SINAMICS converter with extended service period of 3 years. "Service Protect 3 years" can be purchased any time, but must be linked within 48 months after purchase and during the default warranty period of the hardware with the associated hardware; online registration required. In case of an approved service case within the registered product will be replaced or repaired free of charge.
6FC8505-5EX01-0AA0
Service Protect 5 years service coverage for your SINAMICS converter with extended service period of 5 years. "Service Protect 5 years" can be purchased any time, but must be linked within 48 months after purchase and during the default warranty period of the hardware with the associated hardware; online registration required. In case of an approved service case within the registered product will be replaced or repaired free of charge.
6SL3200-0UF03-0AA0
SINAMICS V20 Size C replacement fan Size: 60x60x25 (WxHxD)
6SL3210-5BB22-2BV1
SINAMICS V20 1AC 200-240V -15/+10% 47-63Hz 2.2kW with 150% overload for 60 integrated Filter C1 I/O: 4 DI, 2 DQ, 2AI, 1AO Fieldbus: USS/Modbus with builtin BOP protection IP20/UL open Type Size:AD 136x176.5x160(WxHxD)
Product
Article Number (Market Facing Number) 6SL3210-5BB22-2AV0
Product Description SINAMICS V20 200-240 V 1-phase AC -10/+10 rated power 2.2 kW with 150% overload for 60 sec. integrated filter C2 I/O: 4 DI, 2 DO,2 AI, 1 AQ fieldbus: USS/MODBUS RTU with built-in BOP degree of protection IP20/UL open size: C 184x182x169 (WxHxD)
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 01.10.2021
Notes
Product is no longer available. Successor: 6SL3210-5BB22-2BV1
6SL3210-5BB22-2BV1 Compare Products
Substitute information
Substitute 6SL3210-5BB22-2BV1
Substitute Description SINAMICS V20 1AC 200-240V -15/+10% 47-63Hz 2.2kW with 150% overload for 60 integrated Filter C1 I/O: 4 DI, 2 DQ, 2AI, 1AO Fieldbus: USS/Modbus with builtin BOP protection IP20/UL open Type Size:AD 136x176.5x160(WxHxD)
Price data
Region Specific PriceGroup / Headquarter Price Group 350 / 350
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 2,800 Kg
Packaging Dimension 237,00 x 220,00 x 247,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 6940408103023
UPC 887621204020
Commodity Code 85044085
LKZ_FDB/ CatalogID SINAMICS V20
Product Group 5680
Group Code R220
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 05.07.2010
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;