SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6SL3210-5BE13-7CV0
Product
SINAMICS V20 380-480 V 3 AC -15/+10% 47-63Hz rated power 0.37 kW with 150% overload for 60 sec. Integrated filter C3 I/O: 4 DI, 2 DO,2 AI, 1 AQ fieldbus: USS/MODBUS RTU with built-in BOP protection: IP20/ UL open size: A 90x150x145.5 (WxHxD)
Notes
The product was replaced with the following successor product:
6SL3210-5BE13-7CV1 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Loading
Loading
Product
Article Number (Market Facing Number) 6SL3210-5BE13-7CV0
Product Description SINAMICS V20 380-480 V 3 AC -15/+10% 47-63Hz rated power 0.37 kW with 150% overload for 60 sec. Integrated filter C3 I/O: 4 DI, 2 DO,2 AI, 1 AQ fieldbus: USS/MODBUS RTU with built-in BOP protection: IP20/ UL open size: A 90x150x145.5 (WxHxD)
Product family SINAMICS V20 basic converters
Product Lifecycle (PLM) PM400:Announcement of product phase-out
PLM Effective Date Product phase-out since: 10.02.2025
Notes
The product was replaced with the following successor product:
6SL3210-5BE13-7CV1 Compare Products
Successor information
Successor 6SL3210-5BE13-7CV1
Successor Description SINAMICS V20 380-480 V 3 AC -15/+10% 47-63Hz rated power 0.37 kW with 150% overload for 60 sec. Integrated filter C3 I/O: 4 DI, 2 DO,2 AI, 1 AQ fieldbus: USS/MODBUS RTU with built-in BOP protection: IP20/ UL open size: A 90x150x145.5 (WxHxD) with integrated braking unit
Price data
Region Specific PriceGroup / Headquarter Price Group 350 / 350
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,990 Kg
Packaging Dimension 120,00 x 220,00 x 180,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 6940408102606
UPC 887621057749
Commodity Code 85044095
LKZ_FDB/ CatalogID SINAMICS V20
Product Group 5681
Group Code R220
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 05.07.2010
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number 6a5a0133-8642-4201-9b7f-e34e8e527f2b
Classifications
 
Version Classification
eClass 12 27-02-31-01
eClass 14 27-02-31-01
eClass 6 27-02-31-01
eClass 7.1 27-02-31-01
eClass 8 27-02-31-01
eClass 9 27-02-31-01
eClass 9.1 27-02-31-01
ETIM 7 EC001857
ETIM 8 EC001857
ETIM 9 EC001857
IDEA 4 4139
UNSPSC 15 39-12-10-07
|
Buy product
Quantity 1 Piece
You can also add options to the product.
Loading Documents...
;