21.11.2024 11:33:30 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6SL3210-5FB11-5UF0
Product
Image similar
SINAMICS V90, with PROFINET Input voltage: 200-240 V 3-P -15%/+10% 11.0 A 45-66 Hz Output voltage: 0 – Input 10.6 A 0-330 Hz Motor: 1.5 kW Degree of protection: IP20 Size D, 95x170x195 (WxHxD)
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL3210-5FB11-5UF0
Product Description SINAMICS V90, with PROFINET Input voltage: 200-240 V 3-P -15%/+10% 11.0 A 45-66 Hz Output voltage: 0 – Input 10.6 A 0-330 Hz Motor: 1.5 kW Degree of protection: IP20 Size D, 95x170x195 (WxHxD)
Product family SINAMICS V90 servo drive
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group DMS / DMS
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 2,350 Kg
Packaging Dimension 122,00 x 229,00 x 270,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948671788
UPC 195125351011
Commodity Code 85044085
LKZ_FDB/ CatalogID SINAMICS V90
Product Group 4R31
Group Code R220
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 01.04.2013
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-02-31-01
eClass 14 27-02-31-01
eClass 6 27-02-31-01
eClass 7.1 27-02-31-01
eClass 8 27-02-31-01
eClass 9 27-02-31-01
eClass 9.1 27-02-31-01
ETIM 7 EC001857
ETIM 8 EC001857
ETIM 9 EC001857
IDEA 4 4139
UNSPSC 15 39-12-10-07
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;