22.01.2025 1:22:15 PM
6SL3224-0BE27-5UA0
Product
Image similar
***spare part*** SINAMICS G120 PM240 Power Module unfiltered with integrated braking chopper 380-480 V 3 AC +10/-10% 47-63 Hz power high overload: 7.5 kW at 200% 3 s,150% 57 s,100% 240 s ambient temperature -10 to +50 °C power low overload: 11 kW at 150% 3 s,110% 57 s,100% 240 s ambient temperature -10 to +40 °C 334 x 189 x 185 (HxWxD), FSC degree of protection IP20 without Control Unit and BOP
Notes
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Loading
Loading
Product
Article Number (Market Facing Number) 6SL3224-0BE27-5UA0
Product Description ***spare part*** SINAMICS G120 PM240 Power Module unfiltered with integrated braking chopper 380-480 V 3 AC +10/-10% 47-63 Hz power high overload: 7.5 kW at 200% 3 s,150% 57 s,100% 240 s ambient temperature -10 to +50 °C power low overload: 11 kW at 150% 3 s,110% 57 s,100% 240 s ambient temperature -10 to +40 °C 334 x 189 x 185 (HxWxD), FSC degree of protection IP20 without Control Unit and BOP
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 01.10.2019
Notes
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Price data
Region Specific PriceGroup / Headquarter Price Group S70 / 3A2
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 7,000 Kg
Packaging Dimension 255,00 x 390,00 x 220,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169453653
UPC 662643434415
Commodity Code 85044085
LKZ_FDB/ CatalogID D11.1SD
Product Group 9486
Group Code R2S3
Country of origin Great Britain
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number 7789cd59-c93d-45fa-8b75-bd6a0a2e534c
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;