26.12.2024 11:52:37 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6SL3255-0AA00-4JA1
No picture available
SINAMICS G120 Intelligent Operator Panel IOP optional operator panel for SINAMICS G120, G120P G110M, G110D, G120D, G120C S110, ET 200S FC, ET 200 PRO FC Language settings: German, English, French Italian, Spanish Portuguese, Dutch Swedish, Russian Czech, Polish Turkish, Finnish
Notes
Product is no longer available. Successor: 6SL3255-0AA00-4JA2
6SL3255-0AA00-4JA2 Compare Products
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL3255-0AA00-4JA1
Product Description SINAMICS G120 Intelligent Operator Panel IOP optional operator panel for SINAMICS G120, G120P G110M, G110D, G120D, G120C S110, ET 200S FC, ET 200 PRO FC Language settings: German, English, French Italian, Spanish Portuguese, Dutch Swedish, Russian Czech, Polish Turkish, Finnish
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 31.10.2020
Notes
Product is no longer available. Successor: 6SL3255-0AA00-4JA2
6SL3255-0AA00-4JA2 Compare Products
Substitute information
Substitute 6SL3255-0AA00-4JA2
Substitute Description SINAMICS G Intelligent Operator Panel IOP-2 for SINAMICS G120, G120P G110M, G110D, G120D, G120C ET 200PRO FC-2 Language settings: German, English, French Italian, Spanish Portuguese, Dutch Swedish, Russian Czech, Polish Turkish, Finnish Chinese (simplified) Environmental class during operation: Harmful chemical substances, Class 3C3 according to IEC 60721-3-3: 2002
Price data
Region Specific PriceGroup / Headquarter Price Group 3A2 / 3A2
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,160 Kg
Packaging Dimension 80,00 x 130,00 x 45,00
Package size unit of measure MM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948666463
UPC 887621270414
Commodity Code 85389091
LKZ_FDB/ CatalogID D11.1SD
Product Group 9486
Group Code R2S3
Country of origin Great Britain
Compliance with the substance restrictions according to RoHS directive Since: 24.02.2009
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;