21.11.2024 4:22:54 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6SL3362-0AF01-0AA2
Product
Image similar
****spare part**** SINAMICS/MICROMASTER PX replacement fan for 380-480V 3AC, 50/60 Hz, 260 A AC Drive/Power/Motor Module built-in unit design F only replacement part! fan data acc. to ErP-RL
Notes
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL3362-0AF01-0AA2
Product Description ****spare part**** SINAMICS/MICROMASTER PX replacement fan for 380-480V 3AC, 50/60 Hz, 260 A AC Drive/Power/Motor Module built-in unit design F only replacement part! fan data acc. to ErP-RL
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Notes
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Price data
Region Specific PriceGroup / Headquarter Price Group S70 / 3A2
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 5,800 Kg
Packaging Dimension 40,00 x 52,00 x 51,00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948668603
UPC 804766167812
Commodity Code 84145925
LKZ_FDB/ CatalogID GG_MC_SDNL
Product Group 9764
Group Code R2S3
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 15.06.2015
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-02-31-91
eClass 14 27-02-31-91
eClass 6 27-02-91-12
eClass 7.1 27-02-91-12
eClass 8 27-02-91-12
eClass 9 27-02-31-91
eClass 9.1 27-02-31-91
ETIM 7 EC002025
ETIM 8 EC002025
ETIM 9 EC002025
UNSPSC 15 39-12-20-04
|
Buy product
Quantity 1 Piece
;