****spare part**** SINAMICS S120 Cabinet Module Line Connection Module 380-480 V 3AC, 50/60 Hz Rated current: 2000 A cabinet unit IP20 air cooling Version for two line modules in parallel connection
Notes
Article Number (Market Facing Number) |
6SL3700-0LE42-0BA0 |
Product Description |
****spare part**** SINAMICS S120 Cabinet Module Line Connection Module 380-480 V 3AC, 50/60 Hz Rated current: 2000 A cabinet unit IP20 air cooling Version for two line modules in parallel connection
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Start of final year of support |
PLM Effective Date |
Product discontinued since: 28.03.2012 |
Notes |
|
Successor |
6SL3700-0LE42-0BA3 |
Successor Description |
SINAMICS S120 Cabinet Module Line Connection Module 380-480V 3AC, 50/60 Hz Rated current: 2000A Cabinet unit IP20 air cooling Version for two line modules in parallel connection |
Region Specific PriceGroup / Headquarter Price Group |
3D0 / 3D0 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (kg) |
600,000 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85049090 |
LKZ_FDB/ CatalogID |
D21.3LD |
Product Group |
4924 |
Group Code |
P122 |
Country of origin |
China |
Compliance with the substance restrictions according to RoHS directive |
Since: 02.02.2006 |
Product class |
D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer) |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|