03.08.2024 1:19:52 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6SL3710-2GE41-4AA0
Product
Image similar
****spare part**** SINAMICS G150 converter cabinet unit, AC/AC 380-480 V 3AC, 50/60 Hz type rating: 710 kW 6-12-pulse infeed without energy recovery Version A, incl. EMC filter 2nd environment, category C3
Notes
Product is no longer available. Successor: 6SL3710-2GE41-4AA3
6SL3710-2GE41-4AA3 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL3710-2GE41-4AA0
Product Description ****spare part**** SINAMICS G150 converter cabinet unit, AC/AC 380-480 V 3AC, 50/60 Hz type rating: 710 kW 6-12-pulse infeed without energy recovery Version A, incl. EMC filter 2nd environment, category C3
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 24.08.2010
Notes
Product is no longer available. Successor: 6SL3710-2GE41-4AA3
6SL3710-2GE41-4AA3 Compare Products
Substitute information
Substitute 6SL3710-2GE41-4AA3
Substitute Description SINAMICS G150 Converter cabinet unit, AC/AC with CIM+CU320-2 380-480V 3AC, 50/60 Hz Type rating: 710kW 6-12-pulse infeed without power recovery Version A, incl. EMC filter 2nd environment, Category C3
Price data
Region Specific PriceGroup / Headquarter Price Group 3D0 / 3D0
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (kg) 1710,000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85044088
LKZ_FDB/ CatalogID D11.3LD
Product Group 4923
Group Code P122
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 22.07.2019
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
Loading Documents...
;