- Accionamientos
- Convertidores
- Convertidores de muy baja tensión de protección
- Convertidores de baja tensión
- Convertidores de frecuencia Standard Performance
- Convertidores de frecuencia High Performance
- Servoconvertidores
- Sistema de servoaccionamiento SINAMICS S200
- Sistema de servoaccionamiento SINAMICS S210
- Sinopsis del sistema
- Servoconvertidores SINAMICS S210 (New)
- Componentes lado red
- Componentes del circuito intermedio
- Componentes complementarios del sistema
- Servomotores y servo-motorreductores planetarios SIMOTICS S para SINAMICS S210
- Sistema de conexión MOTION-CONNECT
- Herramientas de selección e ingeniería
- Servicios y documentación
- Sistema básico de servoaccionamiento SINAMICS V90
- Servoconvertidores SINAMICS S110
- Versiones para armario SINAMICS S220
- Versiones para armario SINAMICS S120
- Servoaccionamiento descentralizado SINAMICS S120M
- Convertidores de frecuencia específicos del sector
- Convertidores de frecuencia descentralizados
- DC converter units
- Software SINAMICS Drive
- DC-DC Converters
- Motores
- Geared Motors
- Herramientas de selección e ingeniería
- Componentes suplementarias
- Digitalización de sistemas de accionamiento
- Automatización
- Energía
- Market-specific solutions
- Servicios
- ... y todo lo que usted también pueda necesitar
| |
SINAMICS S210 input voltage: 200-240 V 1AC; -10%/+10%; 2.7 A; 45-66 Hz; output voltage: 0-input V 1.4 A; 0-550 Hz; motor: 0.2 kW; degree of protection: IP20; frame size A; 45 x 170 x 170 (WxHxD)
Article Number (Market Facing Number) |
6SL5310-1BB10-2CF0 |
Product Description |
SINAMICS S210 input voltage: 200-240 V 1AC; -10%/+10%; 2.7 A; 45-66 Hz; output voltage: 0-input V 1.4 A; 0-550 Hz; motor: 0.2 kW; degree of protection: IP20; frame size A; 45 x 170 x 170 (WxHxD)
|
Product family |
SINAMICS S210 (6SL5...) servo converters |
Product Lifecycle (PLM) |
PM300:Active Product |
Region Specific PriceGroup / Headquarter Price Group |
DMM / DMM |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 3A999A |
Estimated dispatch time (Working Days) |
10 Day/Days |
Net Weight (kg) |
1,150 Kg |
Packaging Dimension |
217,00 x 237,00 x 67,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4034106441319 |
UPC |
195125438118 |
Commodity Code |
85044095 |
LKZ_FDB/ CatalogID |
D32 |
Product Group |
9019 |
Group Code |
R220 |
Country of origin |
China |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.11.2022 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Dodecachloropentacyclo[12.2.1.16,9.02,13.05,10]octadeca-7,15-diene (“Dechlorane Plus”™)
covering any of its individual anti- and syn-isomers or any combination thereof
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Diboron trioxide
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
cf16821c-9d44-47b7-bf6f-739f5106100e |
|
|
Version
|
Classification
|
eClass |
12 |
27-02-31-01 |
eClass |
14 |
27-02-31-01 |
eClass |
6 |
27-02-31-01 |
eClass |
7.1 |
27-02-31-01 |
eClass |
8 |
27-02-31-01 |
eClass |
9 |
27-02-31-01 |
eClass |
9.1 |
27-02-31-01 |
ETIM |
7 |
EC001857 |
ETIM |
8 |
EC001857 |
ETIM |
9 |
EC001857 |
|
|
|
|