SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6SL5990-0AE30-0AA0
Product
STARTER kit SINAMICS S210&1FK2 including Extended Safety license S210: 6SL5310-1BB10-4CF0 input voltage: 200-240 V 1AC 0.4 kW, SD card with Extended Safety IP20, 55 x 170 x 170 (WxHxD) SIMOTICS S, 1FK2103-4AG00-1MA0 HD, IP64, M0=1.27 Nm, PN=0.4 kW at NN=3000 r/min, AH30 without brake, with feather key with multiturn absolute encoder single cable solution pre-assembled 6FX5002-8QN04-1AD0, MC500 4G0.38+2x0.38+4x0.2 C, M12 cores with end sleeve data cable with IX plug, Dmax=9.7mm length 3 m; delivery quantity is limited to 3 unit /customer
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL5990-0AE30-0AA0
Product Description STARTER kit SINAMICS S210&1FK2 including Extended Safety license S210: 6SL5310-1BB10-4CF0 input voltage: 200-240 V 1AC 0.4 kW, SD card with Extended Safety IP20, 55 x 170 x 170 (WxHxD) SIMOTICS S, 1FK2103-4AG00-1MA0 HD, IP64, M0=1.27 Nm, PN=0.4 kW at NN=3000 r/min, AH30 without brake, with feather key with multiturn absolute encoder single cable solution pre-assembled 6FX5002-8QN04-1AD0, MC500 4G0.38+2x0.38+4x0.2 C, M12 cores with end sleeve data cable with IX plug, Dmax=9.7mm length 3 m; delivery quantity is limited to 3 unit /customer
Product family SINAMICS S210 starter kit
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 336 / 336
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 3A999A
Estimated dispatch time (Working Days) 20 Day/Days
Net Weight (kg) 5,000 Kg
Packaging Dimension 42,00 x 50,80 x 33,20
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4034106459499
UPC 195125483323
Commodity Code 85015100
LKZ_FDB/ CatalogID D32
Product Group X052
Group Code R220
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 01.04.2013
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-02-31-01
eClass 14 27-02-31-01
eClass 6 27-02-31-01
eClass 7.1 27-02-31-01
eClass 8 27-02-31-01
eClass 9 27-02-31-01
eClass 9.1 27-02-31-01
ETIM 7 EC001857
ETIM 8 EC001857
ETIM 9 EC001857
|
Buy product
Quantity 1 Piece
;