04.07.2024 2:27:34 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6SN1145-1BA02-0CA0
No picture available
***spare part*** SIMODRIVE 611 infeed/regenerative feedback module, 36/47 kW stabilized; network protection with normally closed contact
Notes
Product is no longer available. Successor:
6SN1145-1BA02-0CA2 Compare Products
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SN1145-1BA02-0CA0
Product Description ***spare part*** SIMODRIVE 611 infeed/regenerative feedback module, 36/47 kW stabilized; network protection with normally closed contact
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 30.09.2008
Notes
Product is no longer available. Successor:
6SN1145-1BA02-0CA2 Compare Products
Successor information
Successor 6SN1145-1BA02-0CA2
Successor Description ***SPARE PART*** SIMODRIVE 611 INFEED/REGEN.FEEDBACK MODULE 36/47 KW, CLOSED-LOOP CONTROL, WITH INTERNAL COOLING, MAINS CONTACTOR WITH BREAK CONTACT.
Price data
Region Specific PriceGroup / Headquarter Price Group S60 / 7A5
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99H / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (kg) 17,000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85044095
LKZ_FDB/ CatalogID SD91.NC60
Product Group 9313
Group Code R2S3
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Product is not RoHS-compliant
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;