MM FO robust cable GP (2G50/125); Cables for indoor and outer area; Rodent protection; splittable; without connector; sold by the meter; minimum order quantity 20 m; max. length 2000 m;
Article Number (Market Facing Number) |
6XV1873-2R |
Product Description |
MM FO robust cable GP (2G50/125); Cables for indoor and outer area; Rodent protection; splittable; without connector; sold by the meter; minimum order quantity 20 m; max. length 2000 m;
|
Product family |
Glass fiber-optic cables |
Product Lifecycle (PLM) |
PM300:Active Product |
Region Specific PriceGroup / Headquarter Price Group |
5K2 / 5K2 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (kg) |
0,067 Kg |
Packaging Dimension |
1,00 x 1,00 x 1,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Meter |
Packaging Quantity |
1 |
Minimum order quantity |
20 |
EAN |
4019169854139 |
UPC |
887621022884 |
Commodity Code |
85447000 |
LKZ_FDB/ CatalogID |
IK |
Product Group |
2429 |
Group Code |
R323 |
Country of origin |
Switzerland |
Compliance with the substance restrictions according to RoHS directive |
Since: 30.04.2010 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-06-18-03 |
eClass |
14 |
27-06-18-03 |
eClass |
6 |
27-06-18-03 |
eClass |
7.1 |
27-06-18-03 |
eClass |
8 |
27-06-18-03 |
eClass |
9 |
27-06-18-03 |
eClass |
9.1 |
27-06-18-03 |
ETIM |
7 |
EC000034 |
ETIM |
8 |
EC000034 |
ETIM |
9 |
EC000034 |
IDEA |
4 |
1716 |
UNSPSC |
15 |
26-12-16-07 |
|
|
|
|