17.05.2024 4:32:38 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6XX3071
Product
Image similar
Crimping tool for crimping of crimp contacts for front connector K
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6XX3071
Product Description Crimping tool for crimping of crimp contacts for front connector K
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 592 / 592
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,920 Kg
Packaging Dimension 14,50 x 22,00 x 1,00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515147732
UPC Not available
Commodity Code 82032000
LKZ_FDB/ CatalogID KT10-CX
Product Group 9394
Group Code R315
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 21-04-38-11
eClass 14 21-04-38-11
eClass 6 21-04-38-11
eClass 7.1 21-04-38-11
eClass 8 21-04-38-11
eClass 9 21-04-38-11
eClass 9.1 21-04-38-11
ETIM 7 EC000168
ETIM 8 EC000168
ETIM 9 EC000168
UNSPSC 15 32-15-17-06
|
Buy product
Quantity 1 Piece
;