02.06.2024 11:38:57 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ZB2320-0AQ00
Product
Image similar
PCS 7 add-on module field devices PROFINET, HART and PROFIBUS PA Standard training device for training portfolio PCS 7. Transportable case with the following PROFINET components 1 ET 200SP HA PROFINET IO Dev. 1 digital input module 1 configurable I/O module 1 SIMATIC Compact Field Unit ET 200M PROFIBUS slave with 1 HART analogue input module, 2 DP/PA couplers; 1 active field distributor AFD4; 1 Pt100 temperature sensor and 1 transmitter TH300 for HART; 1 transmitter TH400 for PB PA Note: The case does not permit the simultaneous setup of all configurations
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ZB2320-0AQ00
Product Description PCS 7 add-on module field devices PROFINET, HART and PROFIBUS PA Standard training device for training portfolio PCS 7. Transportable case with the following PROFINET components 1 ET 200SP HA PROFINET IO Dev. 1 digital input module 1 configurable I/O module 1 SIMATIC Compact Field Unit ET 200M PROFIBUS slave with 1 HART analogue input module, 2 DP/PA couplers; 1 active field distributor AFD4; 1 Pt100 temperature sensor and 1 transmitter TH300 for HART; 1 transmitter TH400 for PB PA Note: The case does not permit the simultaneous setup of all configurations
Product family SITRAIN - Training devices
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group S50 / 2L2
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 60 Day/Days
Net Weight (kg) 0,001 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766783470
Commodity Code 90230080
LKZ_FDB/ CatalogID ITC
Product Group 4530
Group Code R394
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-19
eClass 14 27-24-22-19
eClass 6 27-24-22-19
eClass 7.1 27-24-22-19
eClass 8 27-24-22-19
eClass 9 27-24-22-19
eClass 9.1 27-24-22-19
ETIM 7 EC002581
ETIM 8 EC002581
ETIM 9 EC002581
|
Buy product
Quantity 1 Piece
;