Please note SiePortal functions might not be available from Monday, April 28 03:00 AM CET to Tuesday, April 29 01:00 PM CET due to routine maintenance.
SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6ZB2410-0BQ00
Product
training rack for SINUMERIK ONE the training rack SINUMERIK ONE is suitable for practice-related training of commissioning, operation and programming, as well as maintenance tasks. components: NCU 1750 with SD card export version of current software for the software, a test rack license must be requested separately by the user of the rack NX10.3, ALM 16 kW, AIM 16 kW, IPC427E ITC2200 neutral version, MCP2200C; Motor Module PROFIsafe I/O
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ZB2410-0BQ00
Product Description training rack for SINUMERIK ONE the training rack SINUMERIK ONE is suitable for practice-related training of commissioning, operation and programming, as well as maintenance tasks. components: NCU 1750 with SD card export version of current software for the software, a test rack license must be requested separately by the user of the rack NX10.3, ALM 16 kW, AIM 16 kW, IPC427E ITC2200 neutral version, MCP2200C; Motor Module PROFIsafe I/O
Product family SINUMERIK ONE training rack
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group S50 / 2L2
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5A992
Estimated dispatch time (Working Days) 60 Day/Days
Net Weight (kg) 0,001 Kg
Packaging Dimension 630,00 x 1000,00 x 1735,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125391376
Commodity Code 85371010
LKZ_FDB/ CatalogID ITC
Product Group 4530
Group Code R394
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-19
eClass 14 27-24-22-19
eClass 6 27-24-22-19
eClass 7.1 27-24-22-19
eClass 8 27-24-22-19
eClass 9 27-24-22-19
eClass 9.1 27-24-22-19
ETIM 7 EC002581
ETIM 8 EC002581
ETIM 9 EC002581
|
Buy product
Quantity 1 Piece
;