06.01.2025 9:30:29 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
7KM3133-0BA00-3AA0
Product
SENTRON, measuring device, 7KM PAC3100, LCD, L-L: 480 V, L-N: 277 V, 3-phase, Modbus RTU, active/reactive energy, class 1 acc. to IEC 61557-12 & 62053- 21, wide-range power sup. unit AC/DC, screw terminals
Notes
Product is no longer available. Successor:
7KM3120-0BA01-1DA0 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7KM3133-0BA00-3AA0
Product Description SENTRON, measuring device, 7KM PAC3100, LCD, L-L: 480 V, L-N: 277 V, 3-phase, Modbus RTU, active/reactive energy, class 1 acc. to IEC 61557-12 & 62053- 21, wide-range power sup. unit AC/DC, screw terminals
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 24.02.2022
Notes
Product is no longer available. Successor:
7KM3120-0BA01-1DA0 Compare Products
Successor information
Successor 7KM3120-0BA01-1DA0
Successor Description SENTRON PAC3120 LCD 96X96 mm Power Monitoring Device Controll panel instrument for electrical values protocol: Modbus RTU with graphics display U rated input: 690/400V 45-65Hz IE rated input: X/1A oder X/5A AC Power supply: 100 ... 250 V +-10 % AC/DC screw connections
Price data
Region Specific PriceGroup / Headquarter Price Group 15N / 1DD
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99 / AL : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 0,428 Kg
Packaging Dimension 115,00 x 135,00 x 85,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209835238
UPC 040892190830
Commodity Code 90303100
LKZ_FDB/ CatalogID LV10.1
Product Group 5310
Group Code P360
Country of origin Hungary
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;