21.11.2024 9:43:18 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
7KM4220-0BA01-1EA0
Product
SENTRON PAC4220, Power Monitoring Device with color graphic TFT display PMD-III acc. to IEC61557-12 active energy class 0.2 (class 0.2S acc. to IEC62053-22) 96 x 96 mm, 3-phase, 45 - 65 Hz Ue rated: 690/400 V Ie rated: x/1A or x/5A AC/DC wide-range power supply 95 to 250 V +-10% (AC), 110 to 270 V +-10% (DC) screw terminal connection control panel instrument with measurement of electrical variables apparent / active / reactive energy / cos phi / THDu / THDi / even and odd harmonics per phase up to 64.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7KM4220-0BA01-1EA0
Product Description SENTRON PAC4220, Power Monitoring Device with color graphic TFT display PMD-III acc. to IEC61557-12 active energy class 0.2 (class 0.2S acc. to IEC62053-22) 96 x 96 mm, 3-phase, 45 - 65 Hz Ue rated: 690/400 V Ie rated: x/1A or x/5A AC/DC wide-range power supply 95 to 250 V +-10% (AC), 110 to 270 V +-10% (DC) screw terminal connection control panel instrument with measurement of electrical variables apparent / active / reactive energy / cos phi / THDu / THDi / even and odd harmonics per phase up to 64.
Product family SENTRON 7KM PAC Measuring Devices
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 15N / 1DD
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor LOA-----
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 0,422 Kg
Packaging Dimension 58,00 x 96,00 x 96,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047624180516
UPC Not available
Commodity Code 90303370
LKZ_FDB/ CatalogID LV10
Product Group 5309
Group Code P360
Country of origin Hungary
Compliance with the substance restrictions according to RoHS directive Since: 01.10.2022
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-20-03-01
eClass 14 27-20-03-01
eClass 6 27-20-03-01
eClass 7.1 27-20-03-01
eClass 8 27-20-03-01
eClass 9 27-20-03-01
eClass 9.1 27-20-03-01
ETIM 7 EC002301
ETIM 8 EC002301
ETIM 9 EC002301
|
Buy product
Quantity 1 Piece
;