06.05.2024 4:31:43 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
7KM9300-0AB00-0AA0
No picture available
expansion module PROFIBUS DP plug-in, for 7KM PAC3200 / 4200
Notes
Product is no longer available
Sucessor:Use 7KM9300-0AB01-0AA0 for new systems, see ProdIS: ID: 99050353
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7KM9300-0AB00-0AA0
Product Description expansion module PROFIBUS DP plug-in, for 7KM PAC3200 / 4200
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 02.11.2019
Notes
Product is no longer available
Sucessor:Use 7KM9300-0AB01-0AA0 for new systems, see ProdIS: ID: 99050353
If you need assistance please contact our local Siemens office
Price data
Region Specific PriceGroup / Headquarter Price Group 15N / 1DD
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99 / AL : N
Estimated dispatch time (Working Days) 2 Day/Days
Net Weight (kg) 0,077 Kg
Packaging Dimension 50,00 x 81,00 x 68,00
Package size unit of measure MM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209725287
UPC 783643374331
Commodity Code 90309000
LKZ_FDB/ CatalogID LV10.1
Product Group 5312
Group Code P360
Country of origin Hungary
Compliance with the substance restrictions according to RoHS directive Since: 14.09.2007
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;