29.06.2024 7:37:05 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
7KN1310-0MC00-0AA8
Product
SENTRON Powercenter 3000 Power Management System for SENTRON and SIRIUS devices acquisition, archiving, and visualization of measured values, status information and messages web server in 10 languages optional data transmission to other Cloud platforms such as Insights Hub, AWS, AZURE … supports energy management e.g. ISO 50001, 50003, 50006 and energy audits e.g. DIN 16247 commissioning with SENTRON powerconfig or autonomously in the web UI
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7KN1310-0MC00-0AA8
Product Description SENTRON Powercenter 3000 Power Management System for SENTRON and SIRIUS devices acquisition, archiving, and visualization of measured values, status information and messages web server in 10 languages optional data transmission to other Cloud platforms such as Insights Hub, AWS, AZURE … supports energy management e.g. ISO 50001, 50003, 50006 and energy audits e.g. DIN 16247 commissioning with SENTRON powerconfig or autonomously in the web UI
Product family SENTRON Powercenter
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 15N / 1DD
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5A992
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 0,482 Kg
Packaging Dimension 14,00 x 19,00 x 5,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869570433
UPC Not available
Commodity Code 84715000
LKZ_FDB/ CatalogID LV10
Product Group 5351
Group Code P360
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 30.04.2019
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 19-20-01-90
eClass 14 19-20-01-90
eClass 6 19-20-01-90
eClass 7.1 19-20-01-90
eClass 8 19-20-01-90
eClass 9 19-20-01-90
eClass 9.1 19-20-01-90
ETIM 7 EC001413
ETIM 8 EC001413
ETIM 9 EC001413
|
Buy product
Quantity 1 Piece
;