21.11.2024 5:49:47 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
7KT1260
Product
data manager 7KT1260 configuration and read-out on PC via Web browser, read-out via Web browser, (PC, SmartPhone, tablet), CSV. energy monitoring light, data memory
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7KT1260
Product Description data manager 7KT1260 configuration and read-out on PC via Web browser, read-out via Web browser, (PC, SmartPhone, tablet), CSV. energy monitoring light, data memory
Product family 7KT PAC1200 Measuring Devices
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 15C / 1BK
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,350 Kg
Packaging Dimension 70,00 x 85,00 x 32,70
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869528632
UPC Not available
Commodity Code 90283019
LKZ_FDB/ CatalogID LV10
Product Group 5522
Group Code P310
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 15.12.2015
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-20-03-01
eClass 14 27-20-03-01
eClass 6 27-20-03-01
eClass 7.1 27-20-03-01
eClass 8 27-20-03-01
eClass 9 27-20-03-01
eClass 9.1 27-20-03-01
ETIM 7 EC002301
ETIM 8 EC002301
ETIM 9 EC002301
UNSPSC 15 41-11-37-08
|
Buy product
Quantity 1 Piece
;