02.06.2024 3:34:03 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
7KT1651
Product
Image similar
SENTRON, measuring device, 7KT PAC1600, LCD, L-N: 230 V, 63 A, strd rail instr., sing.-ph., Modbus RTU/ASCII, apparent/ active/reactive energy, self-powered, screw terminals
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7KT1651
Product Description SENTRON, measuring device, 7KT PAC1600, LCD, L-N: 230 V, 63 A, strd rail instr., sing.-ph., Modbus RTU/ASCII, apparent/ active/reactive energy, self-powered, screw terminals
Product family 7KT PAC1600 Measuring Devices
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 15C / 1DD
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 0,146 Kg
Packaging Dimension 79,00 x 90,00 x 39,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869563503
UPC Not available
Commodity Code 90283011
LKZ_FDB/ CatalogID LV10
Product Group 5765
Group Code P360
Country of origin Italy
Compliance with the substance restrictions according to RoHS directive Since: 06.11.2017
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-14-23-16
eClass 14 27-14-23-16
eClass 6 27-14-23-16
eClass 7.1 27-14-23-16
eClass 8 27-14-23-16
eClass 9 27-14-23-16
eClass 9.1 27-14-23-16
ETIM 7 EC001506
ETIM 8 EC001506
ETIM 9 EC001506
|
Buy product
Quantity 1 Piece
;