22.12.2024 8:41:46 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
7MH4138-6BA00-0AY0
Product
Image similar
Legal-for-trade verification set for SIWAREX WP351 for verification of up to 3 scales consisting of 3x labeling film for descriptive plate, 1x protection film, 3x unlocking device, 6x screw. Attention: For legal trade applications please follow the local laws applying in the country of verification.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7MH4138-6BA00-0AY0
Product Description Legal-for-trade verification set for SIWAREX WP351 for verification of up to 3 scales consisting of 3x labeling film for descriptive plate, 1x protection film, 3x unlocking device, 6x screw. Attention: For legal trade applications please follow the local laws applying in the country of verification.
Product family TM SIWAREX WP351 HF weighing electronics
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 8W3 / 8W3
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,114 Kg
Packaging Dimension 23,50 x 30,50 x 6,00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623603634
UPC Not available
Commodity Code 85389099
LKZ_FDB/ CatalogID WT10
Product Group 4909
Group Code R3P5
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-32-03-03
eClass 14 27-32-03-03
eClass 6 27-32-03-03
eClass 7.1 27-32-03-03
eClass 8 27-32-03-03
eClass 9 27-32-03-03
eClass 9.1 27-32-03-03
|
Buy product
Quantity 1 Piece
;