05.01.2025 2:01:37 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
7MH5707-4AA01
Product
Image similar
Compact mounting unit for load cell SIWAREX WL230 SB-S SA 0.5…1t Installation ready pre-assembled and predefined mounting unit with locked top plate. Incl. Lift-off protection Incl. Pendulum limitation Incl. Grounding cable Prepared for the mounting of up to two guide elements. Rated load: 0.5…1t Material: stainless steel 1.4301 and stainless steel 1.4112 Load cell not included!
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7MH5707-4AA01
Product Description Compact mounting unit for load cell SIWAREX WL230 SB-S SA 0.5…1t Installation ready pre-assembled and predefined mounting unit with locked top plate. Incl. Lift-off protection Incl. Pendulum limitation Incl. Grounding cable Prepared for the mounting of up to two guide elements. Rated load: 0.5…1t Material: stainless steel 1.4301 and stainless steel 1.4112 Load cell not included!
Product family Mounting unit with guide element
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 8W5 / 8W5
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 3,400 Kg
Packaging Dimension 140,00 x 120,00 x 90,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623603658
UPC 195125228061
Commodity Code 84239010
LKZ_FDB/ CatalogID WT10
Product Group 4913
Group Code R3P5
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 28.10.2020
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-32-03-90
eClass 14 27-32-03-90
eClass 6 27-32-03-90
eClass 7.1 27-32-03-90
eClass 8 27-32-03-90
eClass 9 27-32-03-90
eClass 9.1 27-32-03-90
ETIM 7 EC001195
ETIM 8 EC001195
ETIM 9 EC001195
|
Buy product
Quantity 1 Piece
;