18.05.2024 9:53:03 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
7ML1830-1AQ
Product
Image similar
EASY AIMER II, ALUMINIUM, 3/4 INCH NTP WITH 3/4 - 1 INCH PVC COUPLING
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7ML1830-1AQ
Product Description EASY AIMER II, ALUMINIUM, 3/4 INCH NTP WITH 3/4 - 1 INCH PVC COUPLING
Product family EA aiming devices
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 8L1 / 8L1
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 12 Day/Days
Net Weight (kg) 1,968 Kg
Packaging Dimension 190000,00 x 323000,00 x 126000,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169849715
UPC Not available
Commodity Code 76169910
LKZ_FDB/ CatalogID FI01-4
Product Group 4710
Group Code R3P0
Country of origin China
Compliance with the substance restrictions according to RoHS directive not available
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-20-05-91
eClass 14 27-20-05-91
eClass 6 27-20-05-91
eClass 7.1 27-20-05-91
eClass 8 27-20-05-91
eClass 9 27-20-05-91
eClass 9.1 27-20-05-91
ETIM 7 EC002498
ETIM 8 EC002498
ETIM 9 EC002498
|
Buy product
Quantity 1 Piece
;