17.05.2024 5:31:01 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
7ML5307-1AB06-0AA0
Product
Image similar
SITRANS LR100 Radar level transmitter, continuous, non-contact, 8 m (26 ft) range, for liquids and slurries, integrated 8 m (26 ft) cable connection. . . . Process connection: R 1-1/2" [(BSPT), EN 10226] / electrical connection 1" BSPT . . . . . .
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7ML5307-1AB06-0AA0
Product Description SITRANS LR100 Radar level transmitter, continuous, non-contact, 8 m (26 ft) range, for liquids and slurries, integrated 8 m (26 ft) cable connection. . . . Process connection: R 1-1/2" [(BSPT), EN 10226] / electrical connection 1" BSPT . . . . . .
Product family SITRANS LR100
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 8L4 / 8L4
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 1,450 Kg
Packaging Dimension 280000,00 x 280000,00 x 85000,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623605836
UPC Not available
Commodity Code 90318080
LKZ_FDB/ CatalogID FI01-4
Product Group X017
Group Code R3P0
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.04.2020
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-20-05-05
eClass 14 27-20-05-05
eClass 6 27-20-05-05
eClass 7.1 27-20-05-05
eClass 8 27-20-05-05
eClass 9 27-20-05-05
eClass 9.1 27-20-05-05
ETIM 7 EC002995
ETIM 8 EC002995
ETIM 9 EC002995
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;