06.07.2024 9:19:48 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
7NG3033-0JN00
Product
Temperature transmitter SITRANS TR300, for mounting on a standard DIN rail, two-wire system, 4 ... 20 mA, HART, with electricial isolation, with documentation on CD Without explosion protection . . .
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7NG3033-0JN00
Product Description Temperature transmitter SITRANS TR300, for mounting on a standard DIN rail, two-wire system, 4 ... 20 mA, HART, with electricial isolation, with documentation on CD Without explosion protection . . .
Product family SITRANS TR300 (4 to 20 mA, HART, universal)
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 8T1 / 8T1
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99 / AL : N
Estimated dispatch time (Working Days) 60 Day/Days
Net Weight (kg) 0,210 Kg
Packaging Dimension 151,00 x 160,00 x 33,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169841832
UPC Not available
Commodity Code 90251900
LKZ_FDB/ CatalogID FI01-2
Product Group 4782
Group Code R3P0
Country of origin France
Compliance with the substance restrictions according to RoHS directive Since: 20.07.2017
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-21-01-07
eClass 14 27-21-01-07
eClass 6 27-21-01-07
eClass 7.1 27-21-01-07
eClass 8 27-21-01-07
eClass 9 27-21-01-07
eClass 9.1 27-21-01-07
UNSPSC 15 32-15-17-03
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;