SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
7NG4124-1AA00
Product
Image similar
SITRANS I100 isolating power supply for 2-wire transmitters, 4-wire transmitters with intrinsically safe input (mA sources) and Analog Output Module (AOM) for SIPART PS2. Single channel design, output 0/4 … 20 mA, intrinsically safe Ex i, approved up to SIL 2 (IEC/EN 61508), width 12.5 mm, rail mounting.
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7NG4124-1AA00
Product Description SITRANS I100 isolating power supply for 2-wire transmitters, 4-wire transmitters with intrinsically safe input (mA sources) and Analog Output Module (AOM) for SIPART PS2. Single channel design, output 0/4 … 20 mA, intrinsically safe Ex i, approved up to SIL 2 (IEC/EN 61508), width 12.5 mm, rail mounting.
Product family SITRANS I100
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 8T1 / 8T1
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,160 Kg
Packaging Dimension 122,00 x 127,00 x 27,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623603542
UPC Not available
Commodity Code 85044095
LKZ_FDB/ CatalogID FI01-7
Product Group 4782
Group Code R3P0
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-21-01-20
eClass 14 27-21-01-20
eClass 6 27-21-01-20
eClass 7.1 27-21-01-20
eClass 8 27-21-01-20
eClass 9 27-21-01-20
eClass 9.1 27-21-01-20
ETIM 7 EC002653
ETIM 8 EC002653
ETIM 9 EC002653
|
Buy product
Quantity 1 Piece
;