09.10.2024 11:13:47 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
7PA2732-0AA00-1
Product
Image similar
Instantaneous relay 4 changeover contacts tripping time 8 ms Auxiliary voltage: 110/125 V DC relay with base 7XP9011-2 for flush-mounting
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7PA2732-0AA00-1
Product Description Instantaneous relay 4 changeover contacts tripping time 8 ms Auxiliary voltage: 110/125 V DC relay with base 7XP9011-2 for flush-mounting
Product family 7PA27 - Monostable Relay
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 184 / B10
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 10 Day/Days
Net Weight (kg) 0,600 Kg
Packaging Dimension 26,00 x 39,00 x 14,00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515718192
UPC Not available
Commodity Code 85364900
LKZ_FDB/ CatalogID PTD/EA
Product Group 1320
Group Code U321
Country of origin Spain
Compliance with the substance restrictions according to RoHS directive Since: 24.06.2005
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 1200 27-37-16-01
eClass 1400 27-37-16-01
eClass 600 27-37-16-01
eClass 710 27-37-16-01
eClass 800 27-37-16-01
eClass 900 27-37-16-01
eClass 910 27-37-16-01
ETIM 700 EC001437
ETIM 800 EC001437
ETIM 900 EC001437
UNSPSC 1500 32-15-17-05
|
Buy product
Quantity 1 Piece
;