19.05.2024 3:57:49 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
7SR1053-2JA21-2EA0
Product
Image similar
7SR105 Size 4 Moulded case, 4 CT Inputs, 6 Binary Inputs/ 6 Binary Outputs, 10 LEDs 1/5 A, 50/60 Hz DC 24-60 V, Binary input threshold 19 VDC Standard version – No Cover Front Port: USB and Rear Port: RS-485 supporting IEC 60870-5-103 or Modbus RTU or DNP 3.0 Without RTD Standard Version – with Breaker Control Push Buttons Standard version - included
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7SR1053-2JA21-2EA0
Product Description 7SR105 Size 4 Moulded case, 4 CT Inputs, 6 Binary Inputs/ 6 Binary Outputs, 10 LEDs 1/5 A, 50/60 Hz DC 24-60 V, Binary input threshold 19 VDC Standard version – No Cover Front Port: USB and Rear Port: RS-485 supporting IEC 60870-5-103 or Modbus RTU or DNP 3.0 Without RTD Standard Version – with Breaker Control Push Buttons Standard version - included
Product family Reyrolle 7SR105 Rho - 4xI
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 182 / B21
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) On request
Net Weight (kg) 1,600 Kg
Packaging Dimension 22,00 x 25,00 x 16,00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515714620
UPC Not available
Commodity Code 85364190
LKZ_FDB/ CatalogID PTD/EA
Product Group 1345
Group Code U321
Country of origin India
Compliance with the substance restrictions according to RoHS directive Since: 25.04.2016
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
;