26.05.2024 5:54:14 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
7XG2241-1AA00-0AA0
Product
Image similar
14 WAY TEST PLUGS (2RMLB-R1) ANCILLARY EQUIPMENT MODULAR CASE TEST COMPONENTS TEST PLUGS (2RMLB-R) MULTI FINGER TEST PLUG COMPLETE WITH LEADS (2RMLB-R1)
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7XG2241-1AA00-0AA0
Product Description 14 WAY TEST PLUGS (2RMLB-R1) ANCILLARY EQUIPMENT MODULAR CASE TEST COMPONENTS TEST PLUGS (2RMLB-R) MULTI FINGER TEST PLUG COMPLETE WITH LEADS (2RMLB-R1)
Product family Reyrolle 7XG22 - 2 RMLG - Test block
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 183 / B13
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 10 Day/Days
Net Weight (kg) 0,483 Kg
Packaging Dimension 26,00 x 39,00 x 14,00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515715191
UPC Not available
Commodity Code 85369095
LKZ_FDB/ CatalogID PTD/EA
Product Group 1346
Group Code U321
Country of origin Great Britain
Compliance with the substance restrictions according to RoHS directive Since: 17.05.2019
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-44-03-13
eClass 14 27-44-03-13
eClass 6 27-14-11-48
eClass 7.1 27-44-03-13
eClass 8 27-44-03-13
eClass 9 27-44-03-13
eClass 9.1 27-44-03-13
ETIM 7 EC002555
ETIM 8 EC002555
ETIM 9 EC002555
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
;