SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
7XV5662-0AC02
Product
Image similar
COMMUNICATIONS CONVERTER FOR CONTROL CABLE FOR SYNCHRONOUS DATA END UNITS OPTICAL <(><<)>-> ELECTRONIC (PILOT WIRE) CONVERTER TO SERIAL COUPLING OF SIPROTEC 4 (7SD52/7SD610/ 7SA52/7SA61) AND SIPROTEC5 PROTECTION RELAYS TO 2 CORE PILOT WIRE CABLE UP TO 10 KM CONNECT. OPTICAL 820NM/ST-PLUG ON 62,5/125MU- METER MULTIMODE FIBER UP TO 1.5KM TO THE PROTECTION DEVICE ELECTRICAL WITH SCREW TERMINALS TO THE PILOT WIRE(5KV ISOLATED)
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7XV5662-0AC02
Product Description COMMUNICATIONS CONVERTER FOR CONTROL CABLE FOR SYNCHRONOUS DATA END UNITS OPTICAL <(><<)>-> ELECTRONIC (PILOT WIRE) CONVERTER TO SERIAL COUPLING OF SIPROTEC 4 (7SD52/7SD610/ 7SA52/7SA61) AND SIPROTEC5 PROTECTION RELAYS TO 2 CORE PILOT WIRE CABLE UP TO 10 KM CONNECT. OPTICAL 820NM/ST-PLUG ON 62,5/125MU- METER MULTIMODE FIBER UP TO 1.5KM TO THE PROTECTION DEVICE ELECTRICAL WITH SCREW TERMINALS TO THE PILOT WIRE(5KV ISOLATED)
Product family 7XV5662 - Communication Converter
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 183 / B10
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 10 Day/Days
Net Weight (kg) 0,920 Kg
Packaging Dimension 22,30 x 28,30 x 14,60
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85176200
LKZ_FDB/ CatalogID SIPROTEC
Product Group 1320
Group Code U321
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 26.11.2021
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 19-17-90-90
eClass 14 19-17-90-90
eClass 6 19-17-92-90
eClass 7.1 19-17-92-90
eClass 8 19-17-92-90
eClass 9 19-17-92-90
eClass 9.1 19-17-92-90
ETIM 7 EC000192
ETIM 8 EC000192
ETIM 9 EC000192
|
Buy product
Quantity 1 Piece
;