12.05.2024 1:04:32 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
8GK9910-0KK40
Product
ALPHA DIN DIN rail assembly kit with DIN rail 7.5 mm, width 500 mm insulated and lowered for terminal blocks
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 8GK9910-0KK40
Product Description ALPHA DIN DIN rail assembly kit with DIN rail 7.5 mm, width 500 mm insulated and lowered for terminal blocks
Product family Accessories
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 13W / 1BP
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 10 Day/Days
Net Weight (kg) 0,375 Kg
Packaging Dimension 100,00 x 100,00 x 100,00
Package size unit of measure MM
Quantity Unit 1 Set
Packaging Quantity 1
Additional Product Information
EAN 4001869336893
UPC Not available
Commodity Code 85369001
LKZ_FDB/ CatalogID LV10.2
Product Group 5739
Group Code P310
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-40-06-02
eClass 14 27-40-06-02
eClass 6 27-40-06-02
eClass 7.1 27-40-06-02
eClass 8 27-40-06-02
eClass 9 27-40-06-02
eClass 9.1 27-40-06-02
ETIM 7 EC001285
ETIM 8 EC001285
ETIM 9 EC001285
UNSPSC 15 39-12-16-01
|
Buy product
Quantity 1 Set
You can also add options to the product.
;