26.06.2024 1:45:50 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
8PQ4000-1BA12
Product
ALPHA UNIVERSAL Reinforcement main busbar up to 1600 A 3 or 4-pole
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 8PQ4000-1BA12
Product Description ALPHA UNIVERSAL Reinforcement main busbar up to 1600 A 3 or 4-pole
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 14W / 1DR
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 14 Day/Days
Net Weight (kg) 0,644 Kg
Packaging Dimension 150,00 x 400,00 x 35,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948177259
UPC Not available
Commodity Code 85381000
LKZ_FDB/ CatalogID LV10.2
Product Group 3778
Group Code P310
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-40-06-13
eClass 14 27-40-06-13
eClass 6 27-40-06-13
eClass 7.1 27-40-06-13
eClass 8 27-40-06-13
eClass 9 27-40-06-13
eClass 9.1 27-40-06-13
ETIM 7 EC001900
ETIM 8 EC001900
ETIM 9 EC001900
UNSPSC 15 39-13-17-01
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;