02.10.2024 4:18:55 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
8WD4328-1XX
Product
Incandescent lamp, 24 V AC/DC, 5 W, Base BA 15d, accessory for signaling columns, with diameters 50 mm + 70 mm, (Packing unit 10 units)
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 8WD4328-1XX
Product Description Incandescent lamp, 24 V AC/DC, 5 W, Base BA 15d, accessory for signaling columns, with diameters 50 mm + 70 mm, (Packing unit 10 units)
Product family 8WD44 signaling columns, 70 mm diameter
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 41J / 41J
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,008 Kg
Packaging Dimension 16,00 x 36,00 x 16,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Minimum order quantity 10
Additional Product Information
EAN 4011209267114
UPC 754554400273
Commodity Code 85392198
LKZ_FDB/ CatalogID CC-IC10
Product Group 5833
Group Code R711
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 1200 27-11-03-50
eClass 1400 27-11-03-50
eClass 900 27-11-03-50
eClass 910 27-11-03-50
ETIM 700 EC000399
ETIM 800 EC000399
ETIM 900 EC000399
IDEA 400 4766
UNSPSC 1500 39-12-15-34
|
Buy product
Quantity 1 Piece
;