22.11.2024 2:18:36 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
8WD4400-1AC
Product
Continuous light element, green, 12-230 V AC/DC, 70 mm diameter, base BA 15d without light element
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 8WD4400-1AC
Product Description Continuous light element, green, 12-230 V AC/DC, 70 mm diameter, base BA 15d without light element
Product family 8WD44 signaling columns, 70 mm diameter
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 41J / 41J
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 0,073 Kg
Packaging Dimension 76,00 x 74,00 x 69,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209496873
UPC 754554780764
Commodity Code 85318070
LKZ_FDB/ CatalogID CC-IC10
Product Group 5833
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-12-20
eClass 14 27-37-12-20
eClass 6 27-37-12-20
eClass 7.1 27-37-12-20
eClass 8 27-37-12-20
eClass 9 27-37-12-20
eClass 9.1 27-37-12-20
ETIM 7 EC000232
ETIM 8 EC000232
ETIM 9 EC000232
IDEA 4 4766
UNSPSC 15 39-12-15-34
|
Buy product
Quantity 1 Piece
;