04.12.2024 6:52:57 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
8WD4618-0CA
Product
bracket for wall mounting, for mounting on one side, without foot and pipe, accessories for electronic configurable signaling columns, with diameter 70 mm, IP66/69k
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 8WD4618-0CA
Product Description bracket for wall mounting, for mounting on one side, without foot and pipe, accessories for electronic configurable signaling columns, with diameter 70 mm, IP66/69k
Product family Electronically configurable 8WD46 signaling columns with 70 mm diameter
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 42K / 42K
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 0,064 Kg
Packaging Dimension 70,00 x 105,00 x 70,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047621098142
UPC Not available
Commodity Code 85319000
LKZ_FDB/ CatalogID CC-IC10
Product Group X0DL
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-12-33
eClass 14 27-37-12-33
eClass 6 27-37-12-33
eClass 7.1 27-37-12-33
eClass 8 27-37-12-33
eClass 9 27-37-12-33
eClass 9.1 27-37-12-33
ETIM 7 EC001153
ETIM 8 EC001153
ETIM 9 EC001153
IDEA 4 4771
UNSPSC 15 39-12-15-44
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;