04.12.2024 6:51:23 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
8WD4618-0DA
Product
pipe with foot, length 100 mm, accessories for electronic configurable signaling columns, with diameter 70 mm, IP66/69k
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 8WD4618-0DA
Product Description pipe with foot, length 100 mm, accessories for electronic configurable signaling columns, with diameter 70 mm, IP66/69k
Product family Electronically configurable 8WD46 signaling columns with 70 mm diameter
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 42K / 42K
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 0,059 Kg
Packaging Dimension 70,00 x 115,00 x 70,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047621098135
UPC Not available
Commodity Code 85319000
LKZ_FDB/ CatalogID CC-IC10
Product Group X0DL
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-12-34
eClass 14 27-37-12-34
eClass 6 27-37-12-34
eClass 7.1 27-37-12-34
eClass 8 27-37-12-34
eClass 9 27-37-12-34
eClass 9.1 27-37-12-34
ETIM 7 EC001259
ETIM 8 EC001259
ETIM 9 EC001259
IDEA 4 4766
UNSPSC 15 39-12-15-34
|
Buy product
Quantity 1 Piece
;