02.06.2024 11:01:48 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
8WH9000-0GA00
Product
Cover segment for through-type terminals 2.5 mm², with spring-loaded t., gray
List Price (per 100 Piece) Show prices
Customer Price (per 100 Piece) Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 8WH9000-0GA00
Product Description Cover segment for through-type terminals 2.5 mm², with spring-loaded t., gray
Product family Combination plug-in terminals
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 12X / 1BT
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 0,100 Kg (per 100 Piece)
Packaging Dimension 13,00 x 61,00 x 1,00
Package size unit of measure MM
Quantity Unit 100 Piece
Packaging Quantity 1
Minimum order quantity 10
Additional Product Information
EAN 4001869347646
UPC 040892562422
Commodity Code 85369095
LKZ_FDB/ CatalogID LV10.2
Product Group 5558
Group Code P310
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.04.2006
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-14-11-33
eClass 14 27-25-03-01
eClass 6 27-14-11-33
eClass 7.1 27-14-11-33
eClass 8 27-14-11-33
eClass 9 27-14-11-33
eClass 9.1 27-14-11-33
ETIM 7 EC000886
ETIM 8 EC000886
ETIM 9 EC000886
UNSPSC 15 32-15-17-03
|
Buy product
Quantity 100 Piece
;